2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TEG 310 2D 60

Expand Table
All delivery countries/regions
EN
1/5
Brand
MAR
Description
BEZ
Model number
MN
Rotation
ROT [°]
FUGE [mm]
As-delivered condition / Routing picture
FORM [°]
Load capacity
BW [kg]
Width (door part)
BF [mm]
Length (door part)
LF [mm]
Width (frame part)
BR [mm]
Length (frame part)
LR [mm]
Opening angle
OW [°]
Link
PL
Product weight
PG [kg]
Short text
KTXT
Specification text
ATXT
1
TECTUS
TEG 310 2D 60
5 400720
180
3.5
60.0
21.0
160.0
28.0
160.0
180
HTML
0.75
for flush glass doors
SIMONSWERK TECTUS hinge TEG 310 2D 60 concealed for flush glass doors with timber, steel and aluminium frames and for 8 - 10 mm ESG-glass. With continuous 2D adjustment, load capacity up to 60 kg, opening angle up to 180°, overall length 160 mm, right hand and left hand applicable, maintenance-free slide bearings, two-dimensionally adjustable: side + 3,0 mm / - 2,0 mm, height +/- 1,0 mm. Can be combined on the lock side with handle KCH 1700, magnetic plate KCM 50/G as well as with timber, steel and aluminium frames with closing magnet KCM 50. Finish...
Show compressed display (1 configurable product)
Order number5 400720
ShorttextTECTUS Door hinge 60kg
Latest change05.03.2025 12:08:42
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-22-03-01 Door hinge (interior, exterior doors)
23-22-90-90 Door hinge (other, unspecified)

ECLASS 11.0

23-22-03-01 Door hinge (interior, exterior doors)
23-22-90-90 Door hinge (other, unspecified)

ECLASS 10.1

23-22-90-90 Door hinge (other, unspecified)

ECLASS 10.0.1

23-22-90-90 Door hinge (other, unspecified)

ECLASS 9.0

23-22-90-90 Door hinge (other, unspecified)

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based